JAJSU42A April 2022 – April 2024 BQ76922
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSCL | Clock operating frequency(1) | SCL duty cycle = 50% | 400 | kHz | ||
tHD:STA | START condition hold time(1) | 0.6 | µs | |||
tLOW | Low period of the SCL clock(1) | 1.3 | µs | |||
tHIGH | High period of the SCL clock(1) | 600 | ns | |||
tSU:STA | Setup repeated START(1) | 600 | ns | |||
tHD:DAT | Data hold time (SDA input)(1) | 0 | ns | |||
tSU:DAT | Data setup time (SDA input)(1) | 100 | ns | |||
tr | Clock rise time(1) | 10% to 90% | 300 | ns | ||
tf | Clock fall time(1) | 90% to 10% | 300 | ns | ||
tSU:STO | Setup time STOP condition(1) | 0.6 | µs | |||
tBUF | Bus free time STOP to START(1) | 1.3 | µs | |||
tRST | I2C bus reset(1) | Bus interface is reset if SCL is detected low for this duration | 1.9 | 2.1 | s | |
RPULLUP | Pullup resistor(2) | Pullup voltage rail ≤ 5 V | 1.5 | kΩ |