JAJSSG6 December 2023 BQ76972
PRODUCTION DATA
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Minimum system operating voltage | 40 V |
| Cell minimum operating voltage | 2.5 V |
| Series cell count | 16 |
| Sense resistor | 1 mΩ |
| Number of thermistors | 3 (using TS1, TS2, and TS3 pins, all for cells) |
| Charge voltage | 68 V |
| Maximum charge current | 8.0 A |
| Peak discharge current | 20.0 A |
| Configuration settings | programmed in OTP during customer production |
| Protection subsystem configuration | Series FET configuration, device monitors, disables FETs upon fault, recovers autonomously |
| OV protection threshold | 4.30 V |
| OV protection delay | 500 ms |
| OV protection recovery hysteresis | 100 mV |
| UV protection threshold | 2.5 V |
| UV protection delay | 20 ms |
| UV protection recovery hysteresis | 100 mV |
| SCD protection threshold | 80 mV (corresponding to a nominal 80 A, based on a 1-mΩ sense resistor) |
| SCD protection delay | 50 µs |
| OCD1 protection threshold | 68 mV (corresponding to a nominal 68 A, based on a 1-mΩ sense resistor) |
| OCD1 protection delay | 10 ms |
| OCD2 protection threshold | 56 mV (corresponding to a nominal 56 A, based on a 1-mΩ sense resistor) |
| OCD2 protection delay | 80 ms |
| OCD3 protection threshold | 28 mV (corresponding to a nominal 28 A, based on a 1-mΩ sense resistor) |
| OCD3 protection delay | 160 ms |
| OCC protection threshold | 8 mV (corresponding to a nominal 8 A, based on a 1-mΩ sense resistor) |
| OCC protection delay | 160 ms |
| OTD protection threshold | 60°C |
| OTD protection delay | 2 s |
| OTC protection threshold | 45°C |
| OTC protection delay | 2 s |
| UTD protection threshold | –20°C |
| UTD protection delay | 10 s |
| UTC protection threshold | 0°C |
| UTC protection delay | 5 s |
| Host watchdog timeout protection delay | 5 s |
| CFETOFF pin functionality | Use as CFETOFF, polarity = normally high, driven low to disable FET |
| DFETOFF pin functionality | Use as DFETOFF, polarity = normally high, driven low to disable FET |
| ALERT pin functionality | Use as ALERT interrupt pin, polarity = driven low when active, hi-Z otherwise |
| REG1 LDO Usage | Use for 3.3-V output |
| Cell balancing | Enabled when imbalance exceeds 100 mV |