JAJSSG6 December 2023 BQ76972
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VCELL(ACC) | Cell voltage measurement accuracy, 2 V < VVC(x) - VVC(x-1) < 3.7 V, 1 ≤ x ≤ 16, with fixed offset adjustment(2)(3)(7) |
TA = 25°C | –1.8 | 1.8 | mV | |
0°C ≤ TA ≤ 40°C | –3.0 | 2.4 | mV | |||
–20°C ≤ TA ≤ 65°C | –3.8 | 3.9 | mV | |||
–40°C ≤ TA ≤ 85°C | –3.8 | 4.5 | mV | |||
Cell voltage measurement accuracy, 2 V < VVC(x) - VVC(x-1) < 3.7 V, 1 ≤ x ≤ 16, with cell offset calibration(2)(5)(7) |
TA = 25°C | –1.0 | 1.0 | mV | ||
0°C ≤ TA ≤ 40°C | –2.3 | 2.3 | mV | |||
–20°C ≤ TA ≤ 65°C | –3.1 | 3.5 | mV | |||
–40°C ≤ TA ≤ 85°C | –3.2 | 3.6 | mV | |||
VCELL(ACC) | Cell voltage measurement accuracy, 2 V < VVC(x) - VVC(x-1) < 4.5 V, 1 ≤ x ≤ 16, with fixed offset adjustment(2)(4)(7) |
TA = 25°C | –2.1 | 2.1 | mV | |
0°C ≤ TA ≤ 40°C | –3.7 | 2.8 | mV | |||
–20°C ≤ TA ≤ 65°C | –4.6 | 4.1 | mV | |||
–40°C ≤ TA ≤ 85°C | –4.7 | 4.7 | mV | |||
Cell voltage measurement accuracy, 2 V < VVC(x) - VVC(x-1) < 4.5 V, 1 ≤ x ≤ 16, with cell offset calibration(2)(6)(7) |
TA = 25°C | –1.6 | 1.2 | mV | ||
0°C ≤ TA ≤ 40°C | –3.2 | 2.3 | mV | |||
–20°C ≤ TA ≤ 65°C | –4.7 | 3.8 | mV | |||
–40°C ≤ TA ≤ 85°C | –4.8 | 5.3 | mV | |||
VCELL(ACC) | Cell voltage measurement accuracy, 2 V < VVC(x) - VVC(x-1) < 5.5 V, 1 ≤ x ≤ 16, with fixed offset adjustment(2)(4)(7) |
TA = 25°C | –3.9 | 2.1 | mV | |
0°C ≤ TA ≤ 40°C | –5.7 | 2.8 | mV | |||
–20°C ≤ TA ≤ 65°C | –6.9 | 5.0 | mV | |||
–40°C ≤ TA ≤ 85°C | –7.0 | 6.2 | mV |