JAJSO96 March 2022 CC1311P3
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
All measurements in this section are done with Tc = 25 °C and VDDS = 3.0 V, unless otherwise noted. See Recommended Operating Conditions, Section 8.3, for device limits. Values exceeding these limits are for reference only.