JAJSSC1 November 2023 CC1312PSIP
PRODUCTION DATA
PIN | I/O | TYPE | DESCRIPTION | |
---|---|---|---|---|
NAME | NO. | |||
NC | 14 | I/O | Digital | No Connect, this pin is internally connected to the RF switch |
DIO_1 | 21 | I/O | Digital | GPIO |
DIO_10 | 28 | I/O | Digital | GPIO |
DIO_11 | 29 | I/O | Digital | GPIO |
DIO_12 | 30 | I/O | Digital | GPIO |
DIO_13 | 31 | I/O | Digital | GPIO |
DIO_14 | 32 | I/O | Digital | GPIO |
DIO_15 | 33 | I/O | Digital | GPIO |
DIO_16 | 36 | I/O | Digital | GPIO, JTAG_TDO, high-drive capability |
DIO_17 | 37 | I/O | Digital | GPIO, JTAG_TDI, high-drive capability |
DIO_18 | 39 | I/O | Digital | GPIO |
DIO_19 | 40 | I/O | Digital | GPIO |
DIO_2 | 20 | I/O | Digital | GPIO |
DIO_20 | 41 | I/O | Digital | GPIO |
DIO_21 | 42 | I/O | Digital | GPIO |
DIO_22 | 43 | I/O | Digital | GPIO |
DIO_23 | 44 | I/O | Digital or Analog | GPIO, analog capability |
DIO_24 | 45 | I/O | Digital or Analog | GPIO, analog capability |
DIO_25 | 48 | I/O | Digital or Analog | GPIO, analog capability |
DIO_26 | 1 | I/O | Digital or Analog | GPIO, analog capability |
DIO_27 | 2 | I/O | Digital or Analog | GPIO, analog capability |
DIO_28 | 3 | I/O | Digital or Analog | GPIO, analog capability |
DIO_29 | 7 | I/O | Digital or Analog | GPIO, analog capability |
NC | 15 | I/O | Digital | No Connect, this pin is internally connected to the RF switch |
DIO_30 | 8 | I/O | Digital or Analog | GPIO, analog capability |
DIO_31 | 38 | I/O | Digital | Supports only peripheral functionality. Does not support general purpose I/O functionality. |
DIO_4 | 22 | I/O | Digital | GPIO |
DIO_5 | 23 | I/O | Digital | GPIO, high-drive capability |
DIO_6 | 24 | I/O | Digital | GPIO, high-drive capability |
DIO_7 | 25 | I/O | Digital | GPIO, high-drive capability |
DIO_8 | 26 | I/O | Digital | GPIO |
DIO_9 | 27 | I/O | Digital | GPIO |
GND | 5 | — | — | GND |
GND | 9 | — | — | GND |
GND | 10 | — | — | GND |
GND | 11 | — | — | GND |
GND | 12 | — | — | GND |
GND | 13 | — | — | GND |
GND | 16 | — | — | GND |
GND | 17 | — | — | GND |
GND | 19 | — | — | GND |
GND | 49-73 | — | — | GND |
NC | 6 | — | — | No Connect |
nRESET | 4 | I | Digital | Reset, active low. Internal pullup resistor and internal 100 nF to VDDS_PU |
RF | 18 | — | RF | 50 ohm RF port |
JTAG_TCKC | 35 | I | Digital | JTAG_TCKC |
JTAG_TMSC | 34 | I/O | Digital | JTAG_TMSC, high-drive capability |
VDDS | 46 | — | Power | 1.8-V to 3.8-V main SIP supply |
VDDS_PU | 47 | — | Power | Power to reset internal pullup resistor |