JAJSSC1 November 2023 CC1312PSIP
PRODUCTION DATA
It is critical that the RF section be laid out correctly to ensure optimal module performance. A poor layout can cause low-output power and sensitivity degradation. Figure 10-2 shows the RF placement and routing of the module with the Sub-1 GHz PCB antenna.
Follow these RF layout recommendations for the module: