JAJSQG9C April 2023 – June 2023 CC2340R5
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
TA = 25 °C, VDDS = 1.8 V | |||||
GPIO pullup current | Input mode, pullup enabled, Vpad = 0 V | 39.08 | 65.84 | 108.9 | µA |
GPIO pulldown current | Input mode, pulldown enabled, Vpad = VDDS | 9.815 | 20.71 | 39.96 | µA |
GPIO low-to-high input transition, with hysteresis | IH = 1, transition voltage for input read as 0 → 1 | 0.9145 | 1.105 | 1.277 | V |
GPIO high-to-low input transition, with hysteresis | IH = 1, transition voltage for input read as 1 → 0 | 0.5891 | 0.752 | 0.9146 | V |
GPIO input hysteresis | IH = 1, difference between 0 → 1 and 1 → 0 points |
0.2559 | 0.3534 | 0.4401 | V |
TA = 25 °C, VDDS = 3.0 V | |||||
GPIO VOH at 10 mA load | high-drive GPIOs only, max drive setting | 2.466 | V | ||
GPIO VOL at 10 mA load | high-drive GPIOs only, max drive setting | 0.2527 | V | ||
GPIO VOH at 2 mA load | standard drive GPIOs | 2.516 | V | ||
GPIO VOL at 2 mA load | standard drive GPIOs | 0.1985 | V | ||
TA = 25 °C, VDDS = 3.8 V | |||||
GPIO pullup current | Input mode, pullup enabled, Vpad = 0 V | 169.5 | 261.5 | 392.7 | µA |
GPIO pulldown current | Input mode, pulldown enabled, Vpad = VDDS | 60.08 | 109.7 | 171.6 | µA |
GPIO low-to-high input transition, with hysteresis | IH = 1, transition voltage for input read as 0 → 1 | 1.757 | 1.983 | 2.27 | V |
GPIO high-to-low input transition, with hysteresis | IH = 1, transition voltage for input read as 1 → 0 | 1.262 | 1.515 | 1.791 | V |
GPIO input hysteresis | IH = 1, difference between 0 → 1 and 1 → 0 points |
0.3961 | 0.4689 | 0.5405 | V |
TA = 25 °C | |||||
VIH | Lowest GPIO input voltage reliably interpreted as a High | 0.8*VDDS | V | ||
VIL | Highest GPIO input voltage reliably interpreted as a Low | 0.2*VDDS | V |