JAJSG42I May 2009 – September 2018 CC430F5133 , CC430F5135 , CC430F5137 , CC430F6125 , CC430F6126 , CC430F6127 , CC430F6135 , CC430F6137
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VOH | High-level output voltage, reduced drive strength(3) | I(OHmax) = –1 mA, PxDS.y = 0(1) | 1.8 V | VCC – 0.25 | VCC | V |
| I(OHmax) = –3 mA, PxDS.y = 0(2) | VCC – 0.60 | VCC | ||||
| I(OHmax) = –2 mA, PxDS.y = 0(1) | 3 V | VCC – 0.25 | VCC | |||
| I(OHmax) = –6 mA, PxDS.y = 0(2) | VCC – 0.60 | VCC | ||||
| VOL | Low-level output voltage, reduced drive strength(3) | I(OLmax) = 1 mA, PxDS.y = 0(1) | 1.8 V | VSS | VSS + 0.25 | V |
| I(OLmax) = 3 mA, PxDS.y = 0(2) | VSS | VSS + 0.60 | ||||
| I(OLmax) = 2 mA, PxDS.y = 0(1) | 3 V | VSS | VSS + 0.25 | |||
| I(OLmax) = 6 mA, PxDS.y = 0(2) | VSS | VSS + 0.60 | ||||
| VOH | High-level output voltage,
full drive strength |
I(OHmax) = –3 mA, PxDS.y = 1(1) | 1.8 V | VCC – 0.25 | VCC | V |
| I(OHmax) = –10 mA, PxDS.y = 1(2) | VCC – 0.60 | VCC | ||||
| I(OHmax) = –5 mA, PxDS.y = 1(1) | 3 V | VCC – 0.25 | VCC | |||
| I(OHmax) = –15 mA, PxDS.y = 1(2) | VCC – 0.60 | VCC | ||||
| VOL | Low-level output voltage,
full drive strength |
I(OLmax) = 3 mA, PxDS.y = 1(1) | 1.8 V | VSS | VSS + 0.25 | V |
| I(OLmax) = 10 mA, PxDS.y = 1(2) | VSS | VSS + 0.60 | ||||
| I(OLmax) = 5 mA, PxDS.y = 1(1) | 3 V | VSS | VSS + 0.25 | |||
| I(OLmax) = 15 mA, PxDS.y = 1(2) | VSS | VSS + 0.60 | ||||
| fPx.y | Port output frequency (with load) | CL = 20 pF, RL(4)(5) | VCC = 1.8 V,
PMMCOREVx = 0 |
16 | MHz | |
| VCC = 3 V,
PMMCOREVx = 2 |
25 | |||||
| fPort_CLK | Clock output frequency | CL = 20 pF(5) | VCC = 1.8 V,
PMMCOREVx = 0 |
16 | MHz | |
| VCC = 3 V,
PMMCOREVx = 2 |
25 | |||||