JAJSG42I May 2009 – September 2018 CC430F5133 , CC430F5135 , CC430F5137 , CC430F6125 , CC430F6126 , CC430F6127 , CC430F6135 , CC430F6137
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Programmed frequency resolution(1) | 26- to 27-MHz crystal | 397 | fXOSC / 216 | 412 | Hz |
| Synthesizer frequency tolerance(2) | ±40 | ppm | |||
| RF carrier phase noise | 50-kHz offset from carrier | –95 | dBc/Hz | ||
| 100-kHz offset from carrier | –94 | ||||
| 200-kHz offset from carrier | –94 | ||||
| 500-kHz offset from carrier | –98 | ||||
| 1-MHz offset from carrier | –107 | ||||
| 2-MHz offset from carrier | –112 | ||||
| 5-MHz offset from carrier | –118 | ||||
| 10-MHz offset from carrier | –129 | ||||
| PLL turnon and hop time(3) | Crystal oscillator running | 85.1 | 88.4 | 88.4 | µs |
| PLL RX to TX settling time(4) | 9.3 | 9.6 | 9.6 | µs | |
| PLL TX to RX settling time(5) | 20.7 | 21.5 | 21.5 | µs | |
| PLL calibration time(6) | 694 | 721 | 721 | µs |