JAJSNZ2E February 2001 – June 2022 CD54HCT373 , CD74HCT373
PRODUCTION DATA
TA = 25°C | TA = –55°C to 125°C | TA = –40°C to 85°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | |||
tw | Pulse duration, LE high | 16 | 24 | 20 | ns | |||
tsu | Setup time, data before LE ↓ | 13 | 20 | 16 | ns | |||
th | Hold time, data after LE ↓ | 10 | 15 | 13 | ns |