JAJSNZ2E February 2001 – June 2022 CD54HCT373 , CD74HCT373
PRODUCTION DATA
TA = 25°C | TA = –55°C to 125°C | TA = –40°C to 85°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | |||
VCC | Supply voltage | 4.5 | 5.5 | 4.5 | 5.5 | 4.5 | 5.5 | V |
VIH | High-level input voltage | 2 | 2 | 2 | V | |||
VIL | Low-level input voltage | 0.8 | 0.8 | 0.8 | V | |||
VI | Input voltage | VCC | VCC | VCC | V | |||
VO | Output voltage | VCC | VCC | VCC | V | |||
Δt/Δv | Input transition rise or fall rate | 500 | 500 | 500 | ns |