JAJSI62A November 2019 – February 2020 CDCDB2000
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | IO supply voltage | 3.135 | 3.3 | 3.465 | V |
VDD_A | Core supply voltage | 3.135 | 3.3 | 3.465 | V |
TA | Ambient temperature | –40 | 85 | °C | |
TJ | Junction temperature | 125 | °C |