7.6.1.11 SBIMSK3 Register (Address = Ah) [reset = 0h]
SBIMSK3 is shown in Table 21.
Return to the Summary Table.
The SBIMSK3 register allows the SMBus to force enable each output channel individually when the CDCDB2000 is in Side-Band interface mode.
Table 21. SBIMSK3 Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-4 |
RESERVED |
R |
0h |
Reserved |
3 |
SBI Output Mask, CK19 |
R/W |
0h |
This bit overrides the the SBI output disable when set.
0h = SBI Controls Output
1h = Output CK19 Enabled
|
2 |
SBI Output Mask, CK18 |
R/W |
0h |
This bit overrides the the SBI output disable when set.
0h = SBI Controls Output
1h = Output CK18 Enabled
|
1 |
SBI Output Mask, CK17 |
R/W |
0h |
This bit overrides the the SBI output disable when set.
0h = SBI Controls Output
1h = Output CK17 Enabled
|
0 |
SBI Output Mask, CK16 |
R/W |
0h |
This bit overrides the the SBI output disable when set.
0h = SBI Controls Output
1h = Output CK16 Enabled
|