JAJSEF1D December 2013 – December 2021 DAC7750 , DAC8750
PRODUCTION DATA
The DAC registers consist of a DAC data register (Table 8-14), a DAC gain calibration register (Table 8-15), and a DAC zero calibration register (Table 8-16). User calibration as described in Section 8.3.10 is a feature that allows for trimming the system gain and zero errors. Table 8-14 through Table 8-16 show the DAC8750, 16-bit version of these registers. The DAC7750 (12-bit version) register contents are located in DB15:DB4. For DAC7750, DB3:DB0 are don't care bits when writing and zeros when reading.
| DATA BITS | NAME | DEFAULT | DESCRIPTION |
|---|---|---|---|
| DB15:DB0 | D15:D0 | 0x0000 | DAC data register. Format is unsigned straight binary. |
| DATA BITS | NAME | DEFAULT | DESCRIPTION |
|---|---|---|---|
| DB15:DB0 | G15:G0 | 0x0000 | Gain calibration register for user calibration. Format is unsigned straight binary. |
| DATA BITS | NAME | DEFAULT | DESCRIPTION |
|---|---|---|---|
| DB15:DB0 | Z15:Z0 | 0x0000 | Zero calibration register for user calibration. Format is twos complement. |