JAJSEF1D December 2013 – December 2021 DAC7750 , DAC8750
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| AVDD | Analog supply voltage | 10 | 36 | V | ||
| DVDD | Digital supply voltage | 2.7 | 5.5 | V | ||
| Reference input voltage | 4.95 | 5.05 | V | |||
| External reference current | 30 | µA | ||||
| Loop compliance voltage (output = 24 mA)(1) | AVDD – 2 | V | ||||
| VIH | Digital input high voltage | 2 | V | |||
| VIL | Digital Input low voltage | 3.6 V < AVDD < 5.5 V | 0.8 | V | ||
| 2.7 V < AVDD < 3.6 V | 0.6 | |||||
| Specified performance temperature | –40 | 125 | °C | |||