JAJSEF1D December 2013 – December 2021 DAC7750 , DAC8750
PRODUCTION DATA
The current output range is set according to Table 8-5.
RANGE | OUTPUT RANGE |
---|---|
101 | 4 mA to 20 mA |
110 | 0 mA to 20 mA |
111 | 0 mA to 24 mA |
Note that changing the RANGE bits at any time causes the DAC data register to be cleared.