JAJSEF1D December 2013 – December 2021 DAC7750 , DAC8750
PRODUCTION DATA
The DACx750 configuration register is written to at address 0x57. Table 8-13 summarizes the description for the configuration register bits.
| DATA BIT(S) | NAME | DEFAULT | DESCRIPTION |
|---|---|---|---|
| DB15:DB6 | Reserved | 00 0000 0000 | Reserved. Do not write any value other than zero to these bits. |
| DB5 | CALEN | 0 | User calibration enable. When user calibration is enabled, the DAC data are adjusted according to the contents of the gain and zero calibration registers. See the Section 8.3.10 section. |
| DB4 | HARTEN | 0 | Enable interface through HART-IN pin (only valid for
IOUT set to 4-mA to 20-mA range through RANGE bits). Bit = 1: HART signal is connected through internal resistor and modulates output current. Bit = 0: HART interface is disabled. |
| DB3 | CRCEN | 0 | Enable frame error checking. |
| DB2 | WDEN | 0 | Watchdog timer enable. |
| DB1:DB0 | WDPD[1:0] | 00 | Watchdog timeout period. |