JAJSEF1D December 2013 – December 2021 DAC7750 , DAC8750
PRODUCTION DATA
Table 8-11 shows the available registers on the DACx750 devices. See Section 8.6.1 for descriptions of all DACx750 registers.
REGISTER OR COMMAND | READ AND WRITE ACCESS | DATA BITS (DB15:DB0) | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15:14 | 13 | 12 | 11 | 10:9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |||||
Control | RW | X | REXT | OUTEN | SRCLK | SRSTEP | SREN | Reserved | RANGE | |||||||||
Configuration | RW | X(1) | CALEN | HARTEN | CRCEN | WDEN | WDPD | |||||||||||
DAC Data(2) | RW | D15:D0 | ||||||||||||||||
No operation(3) | — | X | ||||||||||||||||
Read Operation(3) | — | X | READ ADDRESS | |||||||||||||||
Reset | W | RESET | ||||||||||||||||
Status | R | Reserved | CRC-FLT | WD-FLT | I-FLT | SR-ON | T-FLT | |||||||||||
DAC Gain Calibration(2) | RW | G15:G0, unsigned | ||||||||||||||||
DAC Zero Calibration(2) | RW | Z15:Z0, signed | ||||||||||||||||
Watchdog Timer Reset(3) | — | X | ||||||||||||||||
CRC Fault Reset(3) | — | X |