JAJSEF1D December 2013 – December 2021 DAC7750 , DAC8750
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | RHA (VQFN) | PWP (HTSSOP) | ||
ALARM | 2 | 3 | Digital output | Alarm pin. Open drain output. External pullup resistor required (10 kΩ). The pin goes low (active) when the ALARM condition is detected (open circuit, over temperature, timeout, and so on). |
AVDD | 36 | 24 | Supply input | Positive analog power supply. |
BOOST | 27 | 20 | Analog output | Boost pin. External transistor connection (optional). |
CAP1 | 28 | 21 | Analog input | Connection for output filtering capacitor (optional). |
CAP2 | 29 | 22 | Analog input | Connection for output filtering capacitor (optional). |
CLR | 5 | 6 | Digital input | Clear input. Logic high on this pin causes the part to enter CLEAR state. Active high. |
DIN | 8 | 9 | Digital input | Serial data input. Data are clocked into the 24-bit input shift register on the rising edge of the serial clock input. Schmitt-Trigger logic input. |
DVDD | 39 | 2 | Supply input or output |
Digital power supply. Can be input or output, depending on DVDD-EN pin. |
DVDD-EN | 23 | 16 | Digital input | Internal power-supply enable pin. Connect this pin to GND to disable the internal supply, or leave this pin unconnected to enable the internal supply. When this pin is connected to GND, an external supply must be connected to the DVDD pin. |
GND | 12, 13, 14, 15, 37 | 1, 11, 12 | Supply input | Ground reference point for all analog circuitry of the device. |
GND | 3, 4 | 4, 5 | Supply input | Ground reference point for all digital circuitry of the device. |
HART-IN | 24 | 17 | Analog input | Input pin for HART modulation. |
IOUT | 26 | 19 | Analog output | Current output pin |
ISET-R | 16 | 13 | Analog input | Connection pin for external precision resistor (15 kΩ). See Section 8 of this data sheet. |
LATCH | 6 | 7 | Digital input | Load DAC registers input. A rising edge on this pin loads the input shift register data into the DAC data and control registers and updates the DAC output. |
NC | 1, 10, 11, 19, 20, 21, 22, 30, 31, 32, 33, 34, 35, 38, 40 | 23 | — | No connection. |
R3-SENSE | 25 | 18 | Analog output | This pin is used as a monitoring feature for the output current. The voltage measured between the R3-SENSE pin and the BOOST pin is directly proportional to the output current. |
REFOUT | 17 | 14 | Analog output | Internal reference output. Connects to REFIN when using internal reference. |
REFIN | 18 | 15 | Analog input | Reference input |
SCLK | 7 | 8 | Digital input | Serial clock input of the SPI. Data can be transferred at rates up to 30 MHz. Schmitt-Trigger logic input. |
SDO | 9 | 10 | Digital output | Serial data output. Data are valid on the rising edge of SCLK. |
Thermal Pad | — | — | Supply input | The thermal pad is internally connected to GND. For enhanced thermal performance, thermally connect the pad to a copper plane. The pad can be electrically connected to the same potential as the GND pin or left electrically unconnected provided a supply connection is made at the GND pin. |