JAJSJ44C may 2020 – july 2023 DLP4710LC
PRODUCTION DATA
PARAMETER | VALUE | UNIT | ||||
---|---|---|---|---|---|---|
Number of active columns | See Figure 6-16 | 1920 | micromirrors | |||
Number of active rows | See Figure 6-16 | 1080 | micromirrors | |||
ε | Micromirror (pixel) pitch | See Figure 6-17 | 5.4 | µm | ||
Micromirror active array width | Micromirror pitch × number of active columns; see Figure 6-16 | 10.368 | mm | |||
Micromirror active array height | Micromirror pitch × number of active rows; see Figure 6-16 | 5.832 | mm | |||
Micromirror active border | Pond of micromirror (POM)(1) | 20 | micromirrors/side |