JAJSJ44C may 2020 – july 2023 DLP4710LC
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
TDMD | DMD storage temperature | –40 | 85 | °C | |
TDP-AVG | Average dew point temperature, (non-condensing)(1) | 24 | °C | ||
TDP-ELR | Elevated dew point temperature range, (non-condensing)(2) | 28 | 36 | °C | |
CTELR | Cumulative time in elevated dew point temperature range | 6 | Months |