JAJSJ44C may 2020 – july 2023 DLP4710LC
PRODUCTION DATA
PIN(1) | TYPE | SIGNAL | DATA RATE | DESCRIPTION | PACKAGE NET LENGTH(2) (mm) | |
---|---|---|---|---|---|---|
NAME | NO. | |||||
DATA INPUTS | ||||||
D_AN(0) | G3 | I | SubLVDS | Double | Data, Negative | 5.01 |
D_AN(1) | F4 | I | SubLVDS | Double | Data, Negative | 2.03 |
D_AN(2) | E3 | I | SubLVDS | Double | Data, Negative | 2.41 |
D_AN(3) | E6 | I | SubLVDS | Double | Data, Negative | 4.71 |
D_AN(4) | J5 | I | SubLVDS | Double | Data, Negative | 3.23 |
D_AN(5) | L5 | I | SubLVDS | Double | Data, Negative | 3.87 |
D_AN(6) | G5 | I | SubLVDS | Double | Data, Negative | 6.32 |
D_AN(7) | L3 | I | SubLVDS | Double | Data, Negative | 1.84 |
D_AP(0) | H3 | I | SubLVDS | Double | Data, Positive | 5.01 |
D_AP(1) | G4 | I | SubLVDS | Double | Data, Positive | 2.03 |
D_AP(2) | E4 | I | SubLVDS | Double | Data, Positive | 2.41 |
D_AP(3) | E5 | I | SubLVDS | Double | Data, Positive | 4.71 |
D_AP(4) | J6 | I | SubLVDS | Double | Data, Positive | 3.23 |
D_AP(5) | L6 | I | SubLVDS | Double | Data, Positive | 3.87 |
D_AP(6) | G6 | I | SubLVDS | Double | Data, Positive | 6.32 |
D_AP(7) | L4 | I | SubLVDS | Double | Data, Positive | 1.84 |
D_BN(0) | G27 | I | SubLVDS | Double | Data, Negative | 2.51 |
D_BN(1) | E26 | I | SubLVDS | Double | Data, Negative | 4.43 |
D_BN(2) | D28 | I | SubLVDS | Double | Data, Negative | 2.76 |
D_BN(3) | D26 | I | SubLVDS | Double | Data, Negative | 5.47 |
D_BN(4) | L25 | I | SubLVDS | Double | Data, Negative | 4.85 |
D_BN(5) | K25 | I | SubLVDS | Double | Data, Negative | 4.10 |
D_BN(6) | L28 | I | SubLVDS | Double | Data, Negative | 2.53 |
D_BN(7) | K27 | I | SubLVDS | Double | Data, Negative | 2.76 |
D_BP(0) | F27 | I | SubLVDS | Double | Data, Positive | 2.51 |
D_BP(1) | E27 | I | SubLVDS | Double | Data, Positive | 4.43 |
D_BP(2) | D27 | I | SubLVDS | Double | Data, Positive | 2.76 |
D_BP(3) | D25 | I | SubLVDS | Double | Data, Positive | 5.47 |
D_BP(4) | L26 | I | SubLVDS | Double | Data, Positive | 4.85 |
D_BP(5) | J25 | I | SubLVDS | Double | Data, Positive | 4.10 |
D_BP(6) | K28 | I | SubLVDS | Double | Data, Positive | 2.53 |
D_BP(7) | J27 | I | SubLVDS | Double | Data, Positive | 2.76 |
DCLK_AN | J3 | I | SubLVDS | Double | Clock, Negative | 3.77 |
DCLK_AP | K3 | I | SubLVDS | Double | Clock, Positive | 3.77 |
DCLK_BN | H26 | I | SubLVDS | Double | Clock, Negative | 2.98 |
DCLK_BP | H27 | I | SubLVDS | Double | Clock, Positive | 2.98 |
CONTROL INPUTS | ||||||
LS_WDATA | D3 | I | LPSDR(1) | Single | Write data for low speed interface. | 1.20 |
LS_CLK | C3 | I | LPSDR | Single | Clock for low-speed interface | 1.20 |
DMD_DEN_ARSTZ | B6 | I | LPSDR | Asynchronous reset DMD signal. A low signal places the DMD in reset. A high signal releases the DMD from reset and places it in active mode. | 4.19 | |
LS_RDATA_A | C6 | O | LPSDR | Single | Read data for low-speed interface | 3.93 |
LS_RDATA_B | C4 | O | LPSDR | Single | Read data for low-speed interface | 2.57 |
POWER(3) | ||||||
VBIAS | B27 | Power | Supply voltage for positive bias level at micromirrors | 24.51 | ||
VBIAS | B4 | Power | 24.51 | |||
VOFFSET | B2 | Power | Supply
voltage for HVCMOS core logic. Supply voltage for stepped high level
at micromirror address electrodes. Supply voltage for offset level at micromirrors. |
49.56 | ||
VOFFSET | C29 | Power | 49.56 | |||
VRESET | B28 | Power | Supply voltage for negative reset level at micromirrors. | 24.82 | ||
VRESET | B3 | Power | 24.82 | |||
VDD | C2 | Power | Supply voltage for LVCMOS core logic. Supply voltage for LPSDR
inputs. Supply voltage for normal high level at micromirror address electrodes. |
|||
VDD | D2 | Power | ||||
VDD | D29 | Power | ||||
VDD | E2 | Power | ||||
VDD | E29 | Power | ||||
VDD | H2 | Power | ||||
VDD | H28 | Power | ||||
VDD | H29 | Power | ||||
VDD | J2 | Power | ||||
VDD | J28 | Power | ||||
VDD | J29 | Power | ||||
VDD | K2 | Power | ||||
VDD | K29 | Power | ||||
VDD | L2 | Power | ||||
VDD | L29 | Power | ||||
VDDI | E28 | Power | Supply voltage for SubLVDS receivers. | |||
VDDI | F2 | Power | ||||
VDDI | F28 | Power | ||||
VDDI | F29 | Power | ||||
VDDI | F3 | Power | ||||
VDDI | G2 | Power | ||||
VDDI | G28 | Power | ||||
VDDI | G29 | Power | ||||
VSS | B25 | Ground | Common return. Ground for all power. |
|||
VSS | B26 | Ground | ||||
VSS | B29 | Ground | ||||
VSS | B5 | Ground | ||||
VSS | C25 | Ground | ||||
VSS | C26 | Ground | ||||
VSS | C27 | Ground | ||||
VSS | C28 | Ground | ||||
VSS | C5 | Ground | ||||
VSS | D4 | Ground | ||||
VSS | D5 | Ground | ||||
VSS | D6 | Ground | ||||
VSS | E25 | Ground | ||||
VSS | F25 | Ground | ||||
VSS | F26 | Ground | ||||
VSS | F5 | Ground | ||||
VSS | F6 | Ground | ||||
VSS | G25 | Ground | ||||
VSS | G26 | Ground | ||||
VSS | H25 | Ground | ||||
VSS | H4 | Ground | ||||
VSS | H5 | Ground | ||||
VSS | H6 | Ground | ||||
VSS | J26 | Ground | ||||
VSS | J4 | Ground | ||||
VSS | K26 | Ground | ||||
VSS | K4 | Ground | ||||
VSS | K5 | Ground | ||||
VSS | K6 | Ground | ||||
VSS | L27 | Ground |
NUMBER | SYSTEM BOARD | ||
---|---|---|---|
A1 | Do not connect | ||
A5 | Do not connect | ||
A6 | Do not connect | ||
A25 | Do not connect | ||
A26 | Do not connect | ||
A27 | Do not connect | ||
A28 | Do not connect | ||
A29 | Do not connect | ||
A30 | Do not connect | ||
A31 | Do not connect | ||
B30 | Do not connect | ||
B31 | Do not connect | ||
C30 | Do not connect | ||
C31 | Do not connect | ||
D1 | Do not connect | ||
E1 | Do not connect |