JAJSK35B September 2020 – May 2022 DLP471NE
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
TDMD | DMD temperature | –40 | 80 | °C |
TDP-AVG | Average dew point temperature, non-condensing(1) | 28 | °C | |
TDP-ELR | Elevated dew point temperature range, non-condensing(2) | 28 | 36 | °C |
CTELR | Cumulative time in elevated dew point temperature range | 24 | months |