During power-up, VCC and VCCI must always start and settle before VCC2 is applied to the DMD.
Power supply slew rates during power-up are flexible, provided that the transient voltage levels follow the requirements listed in Section 6.1 and in Section 6.4.
During power-up, LVCMOS input pins must not be driven high until after VCC and VCCI have settled at operating voltages listed in Section 6.4 table.