JAJSQ77 april 2023 DLP670RE
PRODUCTION DATA
A DLP670RE projection system is created by using the DMD chipset, including the DLP670RE, DLPC4430, and DLPA100. The DLP670RE is used as the core imaging device in the display system and contains a 0.67-inch array of micromirrors. The DLPC4430 controller is the digital interface between the DMD and the rest of the system, taking digital input from front end receiver that converts the data from the source and using the converted data for driving the DMD over a LVDS interface. The DLPA100 power management device provides voltage regulators for the DMD, controller, and illumination functionality.
Other core components of the display system include an illumination source, an optical engine for the illumination and projection optics, other electrical and mechanical components, and software. The illumination source options include lamp, LED, laser or laser phosphor. The type of illumination used and desired brightness affects the overall system design and size.