JAJSQ77 april 2023 DLP670RE
PRODUCTION DATA
Operational DMD Temperature and Landed Duty Cycle interact to affect the DMD usable life, and this interaction can be exploited to reduce the impact that an asymmetrical Landed Duty Cycle has on the usable life of the DMD. This is quantified in the de-rating curve shown in Figure 6-1. The importance of this curve is that:
In practice, this curve specifies the maximum operating DMD temperature at a given long-term average Landed Duty Cycle.