JAJSQ77 april 2023 DLP670RE
PRODUCTION DATA
PARAMETER | MIN | NOM |
---|---|---|
Window material | Corning Eagle XG | |
Window refractive index at wavelength 546.1 nm | 1.5119 | |
Window Transmittance, minimum within the wavelength range 420–680 nm. Applies to all angles 0–30° AOI.(1)(2) | 97% | |
Window Transmittance, average over the wavelength range 420–680 nm. Applies to all angles 30–45° AOI.(1)(2) | 97% |