JAJSF34B November 2017 – May 2022 DLPC120-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The DLPC120-Q1 utilizes an external SPI serial flash memory device for configuration support. The minimum required size is dependent on the desired minimum number of Sequences, CMT tables, and Splash options, while the maximum supported size is 64 Mb. The DLPC120-Q1 can be used to Read, Erase, and program the serial flash. Refer to DLPC120-Q1 Programmer's Guide for details of Flash configuration information.
The DLPC120-Q1 utilizes a single SPI interface, employing SPI mode 0 protocol, operating at a frequency of 39.0 MHz. All read operations assume the Flash supports address auto-incrementing. The DLPC120-Q1 should support any flash device that meets these criteria plus the criteria listed in Table 8-1.
FLASH COMMAND | OPCODE |
---|---|
Fast Read (Single Output) | 0x0B |
Read Electronic Signature | 0xAB |
Others | May vary |
The DLPC120-Q1 does not have any specific Page, Block or Sector size requirements. If the user would like to use a portion of the serial flash for storing external data (such as calibration data) via the I2C interface, then the minimum sector size needs to be considered as it will drive minimum erase size. Note that use of serial flash for storing external data may impact the number of features that can be supported.
The DLPC120-Q1 does not drive the /HOLD (active low Hold) or /WP (active low Write Protect) pins on the flash device and thus these pins should be tied to a logic high on the PCB via an external pull-up.
VENDOR | PART NUMBER | DENSITY (Mb) | SUPPLY VOLTAGE SUPPORTED(1) |
---|---|---|---|
ISSI | IS25LP064A-JMLE | 64 | 3.3 V |
Winbond | W25Q64CVSFAG | 64 | 3.3 V |
Spansion | S25FL064P0XMFV000 | 64 | 3.3 V |
Micron | M25P64-VMF3TPB | 64 | 3.3 V |