JAJSE42E November 2016 – May 2018 DM505
PRODUCTION DATA.
The UART performs serial-to-parallel conversions on data received from a peripheral device and parallel-to-serial conversion on data received from the CPU. There are 3 UART modules in the device. Each UART can be used for configuration and data exchange with a number of external peripheral devices or interprocessor communication between devices.
The UARTi (where i = 1 to 3) include the following features:
NOTE
For more information, see the UART section of the Device TRM.
Table 5-43, Table 5-44 and Figure 5-40 assume testing over the recommended operating conditions and electrical characteristic conditions below.