JAJSE42E November 2016 – May 2018 DM505
PRODUCTION DATA.
| FIELD PARAMETER | FIELD DESCRIPTION | VALUES | DESCRIPTION | |
|---|---|---|---|---|
| a | Device evolution stage | X | Prototype | |
| P | Preproduction (production test flow, no reliability data) | |||
| BLANK | Production | |||
| BBBBB | Base production part number | DM505 | External DDR device | |
| DM504 | POP Memory device | |||
| t | Device Tier | S | Super | |
| M | Mid | |||
| L | Low | |||
| z | Device Speed | B | Indicates the speed grade for each of the cores in the device. For more information see Section 3.1, Device Comparison Table and Table 5-1, Speed Grade Maximum Frequency | |
| R | ||||
| r | Device revision | BLANK | SR 1.0 | |
| A | SR 1.0A | |||
| B | SR 2.0 | |||
| Y | Device type | BLANK | Standard devices | |
| E | Emulation (E) devices | |||
| J | JTAG lock & random key devices | |||
| D | Secured devices | |||
| PPP | Package designator | ABF | ABF S-PBGA-N367 (15mm x 15mm) Package | |
| c | Carrier designator | BLANK | Tray | |
| R | Tape & Reel | |||
| XXXXXXX | Lot Trace Code | |||
| YYY | Production Code, For TI use only | |||
| ZZZ | Production Code, For TI use only | |||
| O | Pin one designator | |||
| G1 | ECAT—Green package designator | |||
NOTE
BLANK in the symbol or part number is collapsed so there are no gaps between characters.