JAJSE42E November 2016 – May 2018 DM505
PRODUCTION DATA.
Many signals are available on multiple pins, according to the software configuration of the pin multiplexing options.
NOTE
The subsystem multiplexing signals are not described in Table 4-1 and Table 4-28.
NOTE
For more information, see the Control Module / Control Module Register Manual section of the Device TRM.