JAJSE42E November 2016 – May 2018 DM505
PRODUCTION DATA.
The CSI-2 port A is compliant with the MIPI D-PHY RX specification v1.00.00 and the MIPI CSI-2 specification v1.00, with 4 data differential lanes plus 1 clock differential lane in synchronous mode, double data rate:
CAUTION
The IO timings provided in this section are only valid if signals within a single IOSET are used. The IOSETs are defined in Table 5-32.
In Table 5-32 are presented the specific groupings of signals (IOSET) for use with ISS.
| SIGNALS | IOSET1 | IOSET2 | ||
|---|---|---|---|---|
| BALL | MUX | BALL | MUX | |
| cpi_pclk | F22 | 1 | F22 | 1 |
| cpi_data0 | F19 | 1 | F19 | 1 |
| cpi_data1 | G19 | 1 | G19 | 1 |
| cpi_data2 | G18 | 1 | G18 | 1 |
| cpi_data3 | G21 | 1 | G21 | 1 |
| cpi_data4 | G22 | 1 | G22 | 1 |
| cpi_data5 | H18 | 1 | H18 | 1 |
| cpi_data6 | H20 | 1 | H20 | 1 |
| cpi_data7 | H19 | 1 | H19 | 1 |
| cpi_data8 | H22 | 1 | H22 | 1 |
| cpi_data9 | H21 | 1 | H21 | 1 |
| cpi_data10 | J17 | 1 | J17 | 1 |
| cpi_data11 | K22 | 1 | K22 | 1 |
| cpi_data12 | K21 | 1 | K21 | 1 |
| cpi_data13 | K18 | 1 | K18 | 1 |
| cpi_data14 | K17 | 1 | K17 | 1 |
| cpi_data15 | L21 | 1 | ||
| cpi_wen | K19 | 1 | K19 | 1 |
| cpi_fid | K20 | 1 | K20 | 1 |
| cpi_hsync | F21 | 1 | F21 | 1 |
| cpi_vsync | F20 | 1 | F20 | 1 |
| cam_nreset | W6 | 1 | ||
| cam_strobe | B18 | 3 | M17 | 1 |
| cam_shutter | C18 | 3 | M18 | 1 |
For more information, please contact your local TI representative.