JAJSF32A November 2017 – March 2018 DP83TC811R-Q1
PRODUCTION DATA.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| Reserved | |||||||
| RO-0 | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CLKOUT Clock Select | Reserved | CLKOUT GPIO Select | |||||
| RW-0000 | RO-0 | RW-001 | |||||
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
|---|---|---|---|---|
| 15:8 | Reserved | RO | 0 | Reserved |
| 7:4 | CLKOUT Clock Select | RW | 0000 | CLKOUT Clock Select:
0000 = XI Clock 0001 = TX_TCLK Clock |
| 3 | Reserved | RO | 0 | Reserved |
| 2:0 | CLKOUT GPIO Select | RW | 001 | CLKOUT GPIO Select:
000 = LED_2 001 = Clock 010 = WoL 011 = Undervoltage Indication 100 = 1588 Transmit 101 = 1588 Receive 110 = Constant '0' 111 = Constant '1' |