JAJSF32A November 2017 – March 2018 DP83TC811R-Q1
PRODUCTION DATA.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| Reserved | Jabber Timout Configuration | ||||||
| RO-0 | RW-100 0100 1100 | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Jabber Timout Configuration | |||||||
| RW-100 0100 1100 | |||||||
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
|---|---|---|---|---|
| 15:11 | Reserved | RO | 0 | Reserved |
| 10:0 | Jabber Timout Configuration | RW | 100 0100 1100 | Jabber Timout Configuration:
Sets time to determine a jabber condition. Default set to 1100us. Note: Convert value read in this register to decimal format to find the time in micro seconds |