JAJSFD3G August   2016  – March 2019 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
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
  • ABF|367
サーマルパッド・メカニカル・データ

Spinlock

The Spinlock module provides hardware assistance for synchronizing the processes running on multiple processors in the device:

  • Digital signal processor (DSP) subsystems – DSP1 and DSP2
  • Dual Cortex-M4 image processing unit (IPU) subsystems – IPU1 and IPU2
  • The Spinlock module implements 256 spinlocks (or hardware semaphores), which provide an efficient way to perform a lock operation of a device resource using a single read-access, avoiding the need of a readmodify- write bus transfer that the programmable cores are not capable of.

For more information, see chapter Spinlock of the device TRM.