JAJSFD3G August   2016  – March 2019
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
  • ABF|367
サーマルパッド・メカニカル・データ

Package Thermal Characteristics

Table 5-13 provides the thermal resistance characteristics for the package used on this device.

NOTE

Power dissipation of 4.14 W and an ambient temperature of 65ºC is assumed for ABF package.

Table 5-13 Thermal Resistance Characteristics

NO. PARAMETER DESCRIPTION °C/W(1) AIR FLOW (m/s)(2)
T1 JC Junction-to-case 1.41 N/A
T2 JB Junction-to-board 5.96 N/A
T3 JA Junction-to-free air 15.4 0
T4 Junction-to-moving air 13.1 1
T5 12.2 2
T6 11.6 3
T7 ΨJT Junction-to-free air 0.94 0
T8 Junction-to-package top 0.94 1
T9 0.94 2
T10 0.94 3
T11 ΨJB Junction-to-free air 5.12 0
T12 Junction-to-board 4.78 1
T13 4.63 2
T14 4.52 3
  1. These values are based on a JEDEC defined 2S2P system (with the exception of the Theta JC [RΘJC] value, which is based on a JEDEC defined 1S0P system) and will change based on environment as well as application. For more information, see these EIA/JEDEC standards:
    • JESD51-2, Integrated Circuits Thermal Test Method Environment Conditions - Natural Convection (Still Air)
    • JESD51-3, Low Effective Thermal Conductivity Test Board for Leaded Surface Mount Packages
    • JESD51-6, Integrated Circuit Thermal Test Method Environmental Conditions - Forced Convection (Moving Air)
    • JESD51-7, High Effective Thermal Conductivity Test Board for Leaded Surface Mount Packages
    • JESD51-9, Test Boards for Area Array Surface Mount Packages
  2. m/s = meters per second