JAJSFD3G August   2016  – March 2019 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
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
  • ABF|367
サーマルパッド・メカニカル・データ

Table 5-66 Switching Characteristics for GMAC RGMIIn Output Transmit for 10/100/1000 Mbps (1)

NO. PARAMETER DESCRIPTION MODE MIN MAX UNIT
5 tosu(TXD-TXC) Output Setup time, transmit selected signals valid to rgmiin_txc high/low RGMII0, Internal Delay Enabled, 1000 Mbps ns
RGMII0, Internal Delay Enabled, 10/100 Mbps 1.2 ns
RGMII1, Internal Delay Enabled, 1000 Mbps ns
RGMII1, Internal Delay Enabled, 10/100 Mbps 1.2 ns
6 toh(TXC-TXD) Output Hold time, transmit selected signals valid after rgmiin_txc high/low RGMII0, Internal Delay Enabled, 1000 Mbps ns
RGMII0, Internal Delay Enabled, 10/100 Mbps 1.2 ns
RGMII1, Internal Delay Enabled, 1000 Mbps ns
RGMII1, Internal Delay Enabled, 10/100 Mbps 1.2 ns
  1. For RGMII, transmit selected signals include: rgmiin_txd[3:0] and rgmiin_txctl.
  2. RGMII0 1000Mbps operation is not supported.
  3. RGMII1 1000Mbps operation is not supported.
DRA780 DRA781 DRA782 DRA783 DRA784 DRA785 DRA786 DRA787 DRA788 SPRS91v_GMAC_09.gif
TXC is delayed internally before being driven to the rgmiin_txc pin. This internal delay is always enabled.
Data and control information is transmitted using both edges of the clocks. rgmiin_txd[3:0] carries data bits 3-0 on the rising edge of rgmiin_txc and data bits 7-4 on the falling edge of rgmiin_txc. Similarly, rgmiin_txctl carries TXEN on rising edge of rgmiin_txc and TXERR of falling edge of rgmiin_txc.
Figure 5-53 GMAC Transmit Interface Timing RGMIIn operation