JAJSFD3G August   2016  – March 2019 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
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
  • ABF|367
サーマルパッド・メカニカル・データ

ADC

NOTE

For more information, see the ADC / ADC Overview of the Device TRM.

Table 4-5 ADC Signal Descriptions

SIGNAL NAME DESCRIPTION TYPE BALL
adc_in0 ADC analog channel input 0 A M19
adc_in1 ADC analog channel input 1 A M20
adc_in2 ADC analog channel input 2 A M21
adc_in3 ADC analog channel input 3 A M22
adc_in4 ADC analog channel input 4 A N22
adc_in5 ADC analog channel input 5 A N21
adc_in6 ADC analog channel input 6 A P19
adc_in7 ADC analog channel input 7 A P18
adc_vrefp ADC positive reference voltage A P20