JAJSFD3G August   2016  – March 2019 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
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
  • ABF|367
サーマルパッド・メカニカル・データ

Table 5-10 LVCMOS Analog OSC Buffers DC Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER DESCRIPTION MIN NOM MAX UNIT
Signal Names in MUXMODE 0: xi_osc0, xo_osc0, xi_osc1, xo_osc1;
Balls ABF: E22, D22, B21, C21;
VIH Input high-level threshold 0.65×VDDS V
VIL Input low-level threshold 0.35×VDDS V
IOH hfenable=0 1.18 mA
hfenable=1 2 mA
IOL hfenable=0 2 mA
hfenable=1 3.2 mA
VHYS Input hysteresis voltage MODE-1 150 mV
CPAD Capacitance connected on input and output Pad on Board, CL1=CL2 12 24 pF
  1. VDDS in this table stands for corresponding power supply (i.e. vdda_osc). For more information on the power supply name and the corresponding ball, see Table 4-1, POWER [10] column.