JAJSFD3G August   2016  – March 2019 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
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
  • ABF|367
サーマルパッド・メカニカル・データ

DCAN and MCAN

NOTE

For more information, see the Serial Communication Interface / DCAN section of the Device TRM.

CAUTION

The IO timings provided in Section 5.9, Timing Requirements and Switching Characteristics are only valid if signals within a single IOSET are used. The IOSETs are defined in Table 5-60.

Table 4-17 DCAN and MCAN Signal Descriptions

SIGNAL NAME DESCRIPTION TYPE BALL
DCAN 1
dcan1_rx DCAN1 receive data pin IO C14,D15,N6
dcan1_tx DCAN1 transmit data pin IO D14,F14,N5
MCAN
mcan_rx MCAN receive data pin IO E14,F16,W6
mcan_tx MCAN transmit data pin IO F13,F15,W7