JAJSFD3G August   2016  – March 2019 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
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
  • ABF|367
サーマルパッド・メカニカル・データ

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
PARAMETER DESCRIPTION MIN (2) NOM MAX DC (3) MAX (2) UNIT
Input Power Supply Voltage Range
vdd Core voltage domain supply See Section 5.5 V
vdd_dspeve DSP-EVE voltage domain supply See Section 5.5 V
vdda_per PER PLL and PER HSDIVIDER analog power supply 1.71 1.80 1.836 1.89 V
Maximum noise (peak-peak) 50 mVPPmax
vdda_ddr_dsp EVE PLL, DPLL_DDR and DDR HSDIVIDER analog power supply 1.71 1.80 1.836 1.89 V
Maximum noise (peak-peak) 50 mVPPmax
vdda_gmac_core GMAC PLL, GMAC HSDIVIDER, DPLL_CORE and CORE HSDIVIDER analog power supply 1.71 1.80 1.836 1.89 V
Maximum noise (peak-peak) 50 mVPPmax
vdda_osc I/O supply for oscillator section 1.71 1.80 1.836 1.89 V
Maximum noise (peak-peak) 50 mVPPmax
vdda_csi CSI analog power supply 1.71 1.80 1.836 1.89 V
Maximum noise (peak-peak) 50 mVPPmax
vdda_dac DAC analog power supply 1.71 1.80 1.836 1.89 V
Maximum noise (peak-peak) 50 mVPPmax
vdda_adc ADC analog power supply 1.71 1.80 1.836 1.89 V
Maximum noise (peak-peak) 50 mVPPmax
vdds18v 1.8V power supply and Power Group bias supply 1.71 1.80 1.836 1.89 V
Maximum noise (peak-peak) 50 mVPPmax
vdds18v_ddr1 1.8v bias supply for Byte0, Byte2, ECC Byte, Addr Cmd 1.71 1.80 1.836 1.89 V
Maximum noise (peak-peak) 50 mVPPmax
vdds18v_ddr2 1.8v bias supply for Addr Cmd 1.71 1.80 1.836 1.89 V
Maximum noise (peak-peak) 50 mVPPmax
vdds18v_ddr3 1.8v bias supply for Byte1, Byte3 1.71 1.80 1.836 1.89 V
Maximum noise (peak-peak) 50 mVPPmax
vdds_ddr1 EMIF power supply (1.8V for DDR2 mode / 1.5V for DDR3 mode / 1.35V DDR3L mode) 1.35-V Mode 1.28 1.35 1.377 1.42 V
1.5-V Mode 1.43 1.50 1.53 1.57
1.8-V Mode 1.71 1.80 1.836 1.89
Maximum noise (peak-peak) 1.35-V Mode 50 mVPPmax
1.5-V Mode
1.8-V Mode
vdds_ddr2 EMIF power supply (1.8V for DDR2 mode / 1.5V for DDR3 mode / 1.35V DDR3L mode) 1.35-V Mode 1.28 1.35 1.377 1.42 V
1.5-V Mode 1.43 1.50 1.53 1.57
1.8-V Mode 1.71 1.80 1.836 1.89
Maximum noise (peak-peak) 1.35-V Mode 50 mVPPmax
1.5-V Mode
1.8-V Mode
vdds_ddr3 EMIF power supply (1.8V for DDR2 mode / 1.5V for DDR3 mode / 1.35V DDR3L mode) 1.35-V Mode 1.28 1.35 1.377 1.42 V
1.5-V Mode 1.43 1.50 1.53 1.57
1.8-V Mode 1.71 1.80 1.836 1.89
Maximum noise (peak-peak) 1.35-V Mode 50 mVPPmax
1.5-V Mode
1.8-V Mode
vddshv1 Dual Voltage (1.8V or 3.3V) power supply for the GENERAL Power Group pins 1.8-V Mode 1.71 1.80 1.836 1.89 V
3.3-V Mode 3.135 3.30 3.366 3.465
Maximum noise (peak-peak) 1.8-V Mode 50 mVPPmax
3.3-V Mode
vddshv2 Dual Voltage (1.8V or 3.3V) power supply for the GPMC Power Group pins 1.8-V Mode 1.71 1.80 1.836 1.89 V
3.3-V Mode 3.135 3.30 3.366 3.465
Maximum noise (peak-peak) 1.8-V Mode 50 mVPPmax
3.3-V Mode
vddshv3 Dual Voltage (1.8V or 3.3V) power supply for the UART1 and UART2 Power Group pins 1.8-V Mode 1.71 1.80 1.836 1.89 V
3.3-V Mode 3.135 3.30 3.366 3.465
Maximum noise (peak-peak) 1.8-V Mode 50 mVPPmax
3.3-V Mode
vddshv4 Dual Voltage (1.8V or 3.3V) power supply for the RGMII Power Group pins 1.8-V Mode 1.71 1.80 1.836 1.89 V
3.3-V Mode 3.135 3.30 3.366 3.465
Maximum noise (peak-peak) 1.8-V Mode 50 mVPPmax
3.3-V Mode
vddshv5 Dual Voltage (1.8V or 3.3V) power supply for the VIN1 Power Group pins 1.8-V Mode 1.71 1.80 1.836 1.89 V
3.3-V Mode 3.135 3.30 3.366 3.465
Maximum noise (peak-peak) 1.8-V Mode 50 mVPPmax
3.3-V Mode
vddshv6 Dual Voltage (1.8V or 3.3V) power supply for the VOUT1 Power Group pins 1.8-V Mode 1.71 1.80 1.836 1.89 V
3.3-V Mode 3.135 3.30 3.366 3.465
Maximum noise (peak-peak) 1.8-V Mode 50 mVPPmax
3.3-V Mode
vss Ground supply 0 V
vssa_osc0 OSC0 analog ground 0 V
vssa_osc1 OSC1 analog ground 0 V
vssa_csi CSI analog ground supply 0 V
vssa_dac DAC analog ground supply 0 V
vssa_adc ADC analog ground supply 0 V
TJ(1) Operating junction temperature range Automotive -40 125(4) °C
  1. Refer to Power on Hours table for limitations.
  2. The voltage at the device ball should never be below the MIN voltage or above the MAX voltage for any amount of time. This requirement includes dynamic voltage events such as AC ripple, voltage transients, voltage dips, etc.
  3. The DC voltage at the device ball should never be above the MAX DC voltage to avoid impact on device reliability and lifetime POH (Power-On-Hours). The MAX DC voltage is defined as the highest allowed DC regulated voltage, without transients, seen at the ball.
  4. The TSHUT feature of the SoC resets the device by default when one of the on-die temp sensors reports 123 °C. This is intended to protect the device from exceeding 125 °C. Though not recommended, the TSHUT temperature threshold can be modified in software if other mechanisms are in place to avoid exceeding 125 °C. Refer to the device TRM for details on the TSHUT feature.