JAJSKY8J February 2019 – August 2021 DRA829J , DRA829V
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
BALL NAMES in Mode 0: MMC0_DAT[7:0], MMC0_CALPAD, MMC0_CMD, MMC0_DS, MMC0_CLK | ||||||
BALL NUMBERS:AG2 / AH1 / AG3 / AF4 / AE5 / AF3 / AG1 / AF2 / AE1 / AE3 / AE4 / AF1 | ||||||
VIL | Input low-level threshold | 0.35 × VDDSHV(1) | V | |||
VILSS | Input low-level threshold steady state | 0.20 | V | |||
VIH | Input high-level threshold | 0.65 × VDDSHV(1) | V | |||
VIHSS | Input high-level threshold steady state | 1.4 | V | |||
IIN | Input Leakage Current | VI = 1.8 V or 0 V | ±10 | µA | ||
IOZ | Tri-state Output Leakage Current | VO = 1.8 V or 0 V | ±10 | µA | ||
RPU | Pull-up Resistor | 15 | 20 | 25 | kΩ | |
RPD | Pull-down Resistor | 15 | 20 | 25 | kΩ | |
VOL | Output low-level voltage | 0.30 | V | |||
VOH | Output high-level voltage | VDDSHV - 0.30(1) | V | |||
IOL | Low Level Output Current | VOL(MAX) | 2 | mA | ||
IOH | High Level Output Current | VOH(MAX) | 2 | mA | ||
SRI | Input Slew Rate | 5E +8 | V/s |