4 Revision History
Changes from July 22, 2021 to August 27, 2021 (from Revision I (July 2021) to Revision J (August 2021))
-
グローバル:「 DMIPS 」の参照を削除Go
- (Device Comparison): Deleted "MCU Island with Lockstep Arm
Cortex-R5Fs" row, as info in Lockstep and Safety Targeted rows. Go
- (Pin Attributes): Updated Buffer Type for MCU_PORz and PORz to FS
Reset.Go
- Updated USB0/1_RCALIB footnote to specify the pin must be connected
to VSS through an external resistor, even when the pin is
unusedGo
- Updated REXT pin note to show it should always be connected through
an external resistor to VSS, even when unusedGo
- Added clarification notes to MMC1_SDCD and MMC2_SDCD signals about pulled
down requirementGo
- Updated CSI0/1_RXRCALIB footnote to specify the pin must be
connected to VSS through an external resistor, even when the pin is
unusedGo
- Updated DSI_TXRCALIB footnote to specify the pin must be connected
to VSS through an external resistor, even when the pin is
unusedGo
- Showed SERDES[4:0]_REXT balls should be connected to VSS if unused
in Connections for Unused Pins.Go
- Showed VMON balls should be connected to PWR if unused in
Connections for Unused Pins. Also added note specifying MMC1_SDCD and
MMC2_SDCD should be pulled down to function properly Go
- Showed CSI[1:0]_RXRCALIB, DSI_TXRCALIB, USB[1:0]_RCALIB pins should
be connected to VSS is unused in Connections for Unused
Pins
Go
- Removed preliminary note under Specifications Go
- Added FS Reset Electrical Characteristics tableGo
- (SERDES Electrical Characteristics): Added SERDES
REFCLK electrical characteristics table. The limits are only
applicable when internal termination is
enabledGo
- (GPMC and NOR Flash — Sync Burst Read — 4x16–bit): Updated figure for
GPMC_WAIT[j] signal (F21, F22)Go
- (GPMC and Multiplexed NOR Flash — Sync Burst Write): Updated figure for
GPMC_WAIT[j] signal (F21, F22)Go
- (McSPI): Updated output load limit for SPI_CLK.Go
- (Timing and Switching Characteristics): Updated MMC1, MMC2 SDR12, SDR25,
SDR50, SDR104 switching characteristics parameters to show data is launched off of rising
edgeGo
- (OSPI Switching Characteristics Table - Data
Training): Updated cycle time for CLK to 6 ns (1.8 V) from
6.02 ns and 7.5 ns (3.3 V) from 7.52 ns for both SDR and
DDR.Go
- (OSPI Switching Characteristics - No Data Training SDR Mode ):
Updated 3.3 V cycle time to 7.5 ns from 7.52 ns.Go
Changes from July 19, 2021 to July 21, 2021 (from Revision H (July 2021) to Revision I (July 2021))
- (Nomenclature Description): Added device type "P" and
"R"Go
Changes from April 1, 2021 to July 19, 2021 (from Revision G (April 2021) to Revision H (July 2021))
- (特長):デバイスのセキュリティおよび安全 / ASIL は特定の型番のバリアントに対するものであることを明確化する記述を追加Go
- (Device Comparison): Updated MSMC capacity for DRA829JM to 8MB.
Updated Note 7 under Device Comparison table to be generic. Added rows and
footnotes clarifying certain safety and security feature are available on select
part number variantsGo
- (Related Products): Updated link and description to Software
Development KitGo
- (Pin Attributes): Added the secondary pin multiplexing functions for
the SERDES and controlled by CTRLMMR regsGo
- (Signal Descriptions): Added note to clarify CPTS signal
connectionGo
- (Signal Descriptions): Moved MCU CPTS signals from CPSW2G to CPTS
section. Moved SYNCn_OUT signals from SYSTEM to CPTS section. Updated both sets
of signal descriptions.Go
- Updated description for
VDDA_ADC0/1 to reference internal tie to VREFPGo
- Added note specifying power balls must be supplied with voltage
specified in Recommended Operating Condition. Go
- (Pin Multiplexing): Updated PADCONFIG register address column to
show actual address value and not address offset valueGo
- (Abs Max Ratings): Added Latch-Up Performance parameter
valuesGo
- Updated VDDS_DDR voltage rails min limits to 1.06 V in alignment
with JEDEC spec. Updated description for VDD_CPU AVS range.
Go
- (MLB Electrical Characteristics table): Updated IOL/IOH=6 mA;
VILSS=0.3*VDDIO; VIH=0.75*VDDIO. Added slew rate informationGo
- (Electrical Characteristics tables): Updated eMMC PHY VILSS, VIHSS,
VOL, VOH, IOL, IOH limits. Go
- (Electrical Characteristics tables): Update ADC leakage for VSS to
show negative currentGo
- (Electrical Characteristics tables): Removed HFOSC/LFOSC leakage
current parameter. Removed I2C slew rate parameter. Removed SDIO and LVCMOS slew
rate. Go
- (Electrical Characteristics tables): Added Section headers to all
electrical characteristics tables.Go
- (ROC for OTP eFuse Programming): Removed leakage current parameter
for VPP_CORE and VPP_MCUGo
- Updated Power Supply Sequencing SectionGo
- (Input and Output Clocks / Oscillators):Updated "Input Clocks
Interface" imageGo
- (WKUP_OSC0 Crystal Electrical Characteristics): Updated/Changed
Cshunt, ESRxtal = 80 Ω from "24MHz" to now "25
MHz"Go
- (OSC1 Crystal Electrical Characteristics): Updated/Changed
Cshunt, ESRxtal = 80 Ω from "24MHz" to now "25
MHz"Go
- Added WKUP_LFOSC0 startup
time limiGo
- (Device Module Clock Frequencies): Renamed title and added references
to TRM/DM sections describing module clock and frequencies.Go
- (ATCLK[x] Switching Characteristics):
Updated/Changed table information and associated ATCLK[x]
Timing figure.Go
- Updated CSI-2 max freq supportGo
- (GPMC): Added IOSET information for GPMC0 signalsGo
- (I3C): Updated parameter names from "D#" to "OD#" and updated images
new names and corected/deleted some timings.Go
- (McASP Timing Conditions): Updated td(Trace Delay) parameter
limitsGo
- (McSPI): Added IOSET information for MCU_SPI0 and
MCU_SPI1.Go
- (MMC1/2 - SD/SDIO Interface): Added UHS-I SDR104 support as well as
corresponding Timing Switching CharacteristicsGo
- Added note clarifying I/O timing is not applicable when OSPI is used
with data training Go
- (OSPI DDR Timing): Removed internal loopback and internal pad
loopback mode limits from OSPI timing tablesGo
- (Detailed Description): Added power supply description and described
how common power supply types can be grouped.Go
- (External Oscillator): Added reference to Clock Specifications
section.Go
- (20210706): Updated Reset section descriptionGo
- (LPDDR4 Board Design and Layout Guidelines): Updated ulink and title to be
Jacinto 7 LPDDR guidelinesGo
- (Device and Documentation Support): Added missing Electrostatic
Discharge Caution sectionGo
- (Nomenclature Description): Removed XJ721EGALF from Note 4 to make
the statement genericGo