JAJSGV8B September 2019 – December 2019 DRV8904-Q1 , DRV8906-Q1 , DRV8908-Q1 , DRV8910-Q1 , DRV8912-Q1
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
The operation control 2 register is shown in Figure 77 and described in Table 30.
Register access type: Read/Write
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| HB8_HS_EN | HB8_LS_EN | HB7_HS_EN | HB7_LS_EN | HB6_HS_EN | HB6_LS_EN | HB5_HS_EN | HB5_LS_EN |
| R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b |
| Bit | Field | Type | Default | Description |
|---|---|---|---|---|
| 7 | HB8_HS_EN | R/W | 0b |
0b = Half-bridge 8 high-side switch is disabled 1b = Half-bridge 8 high-side switch is enabled |
| 6 | HB8_LS_EN | R/W | 0b |
0b = Half-bridge 8 low-side switch is disabled 1b = Half-bridge 8 low-side switch is enabled |
| 5 | HB7_HS_EN | R/W | 0b |
0b = Half-bridge 7 high-side switch is disabled 1b = Half-bridge 7 high-side switch is enabled |
| 4 | HB7_LS_EN | R/W | 0b |
0b = Half-bridge 7 low-side switch is disabled 1b = Half-bridge 7 low-side switch is enabled |
| 3 | HB6_HS_EN | R/W | 0b |
0b = Half-bridge 6 high-side switch is disabled 1b = Half-bridge 6 high-side switch is enabled |
| 2 | HB6_LS_EN | R/W | 0b |
0b = Half-bridge 6 low-side switch is disabled 1b = Half-bridge 6 low-side switch is enabled |
| 1 | HB5_HS_EN | R/W | 0b |
0b = Half-bridge 5 high-side switch is disabled 1b = Half-bridge 5 high-side switch is enabled |
| 0 | HB5_LS_EN | R/W | 0b |
0b = Half-bridge 5 low-side switch is disabled 1b = Half-bridge 5 low-side switch is enabled |