JAJSGV8B September 2019 – December 2019 DRV8904-Q1 , DRV8906-Q1 , DRV8908-Q1 , DRV8910-Q1 , DRV8912-Q1
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
The open-load detect (OLD) control (OLD_CTRL_1) register-1 is shown in Figure 93 and described in Table 46.
Register access type: Read/Write
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| HB8_OLD_DIS | HB7_OLD_DIS | HB6_OLD_DIS | HB5_OLD_DIS | HB4_OLD_DIS | HB3_OLD_DIS | HB2_OLD_DIS | HB1_OLD_DIS |
| R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b |
| Bit | Field | Type | Default | Description |
|---|---|---|---|---|
| 7 | HB8_OLD_DIS | R/W | 0b |
0b = Open-load detection on half-bridge 8 is enabled 1b = Open-load on half-bridge 8 is disabled |
| 6 | HB7_OLD_DIS | R/W | 0b |
0b = Open-load detection on half-bridge 7 is enabled 1b = Open-load on half-bridge 7 is disabled |
| 5 | HB6_OLD_DIS | R/W | 0b |
0b = Open-load detection on half-bridge 6 is enabled 1b = Open-load on half-bridge 6 is disabled |
| 4 | HB5_OLD_DIS | R/W | 0b |
0b = Open-load detection on half-bridge 5 is enabled 1b = Open-load on half-bridge 5 is disabled |
| 3 | HB4_OLD_DIS | R/W | 0b |
0b = Open-load detection on half-bridge 4 is enabled 1b = Open-load on half-bridge 4 is disabled |
| 2 | HB3_OLD_DIS | R/W | 0b |
0b = Open-load detection on half-bridge 3 is enabled 1b = Open-load on half-bridge 3 is disabled |
| 1 | HB2_OLD_DIS | R/W | 0b |
0b = Open-load detection on half-bridge 2 is enabled 1b = Open-load on half-bridge 2 is disabled |
| 0 | HB1_OLD_DIS | R/W | 0b |
0b = Open-load detection on half-bridge 1 is enabled 1b = Open-load on half-bridge 1 is disabled |