JAJSDQ8D February 2013 – July 2022 INA231
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The Alert Limit register contains the value used to compare to the register selected in the Mask/Enable register to determine if a limit has been exceeded.
BIT # | D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BIT NAME | AUL15 | AUL14 | AUL13 | AUL12 | AUL11 | AUL10 | AUL9 | AUL8 | AUL7 | AUL6 | AUL5 | AUL4 | AUL3 | AUL2 | AUL1 | AUL0 |
POR VALUE | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |