JAJSI53A October 2019 – November 2020 INA290-Q1
PRODUCTION DATA
The INA290-Q1 operates with a wide supply range from a 2.7 V to 20 V. The output stage supports a full-scale output voltage range of up to VS. Wide output range can enable very-wide dynamic range current measurements. For a gain of 20 V/V, the maximum differential input acceptable is 1 V.
The offset of the gain of INA290-Q1A1 device is ±25 μV, and the INA290-Q1A1 is capable of measuring a wide dynamic range of current up to 92 dB.