JAJSQG2C august 2015 – may 2023 ISO5452
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Undervoltage lockout (UVLO) ensures correct switching of IGBT. The IGBT is turned off, if the supply VCC1 drops below VIT-(UVLO1), irrespective of IN+, IN– and RST input until VCC1 goes above VIT+(UVLO1).
In similar manner, the IGBT is turned off if the supply VCC2 drops below VIT-(UVLO2), irrespective of IN+, IN– and RST input till VCC2 goes above VIT+(UVLO2).
The RDY pin indicates status of input and output side UVLO internal protection feature. If either side of device have insufficient supply (VCC1 or VCC2), the RDY pin output goes low; otherwise, RDY pin output is high. The RDY pin also serves as an indication to the micro-controller that the device is ready for operation.