JAJSKK4A December 2019 – June 2021 ISO6731-Q1
PRODUCTION DATA
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
ISO6731QDWRQ1 | SOIC | DW | 16 | 2000 | 330.0 | 24.4 | 10.9 | 10.7 | 2.7 | 12.0 | 24.0 | Q1 |
ISO6731FQDWRQ1 | SOIC | DW | 16 | 2000 | 330.0 | 24.4 | 10.9 | 10.7 | 2.7 | 12.0 | 24.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
ISO6731QDWRQ1 | SOIC | DW | 16 | 2000 | 367.0 | 367.0 | 45.0 |
ISO6731FQDWRQ1 | SOIC | DW | 16 | 2000 | 367.0 | 367.0 | 45.0 |