JAJSKK4A December 2019 – June 2021 ISO6731-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DW-16 PACKAGE | ||||||
IS | Safety input, output, or supply current | RθJA =73°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C See Figure 6-1 |
311.4 | mA | ||
RθJA = 73°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C See Figure 6-1 |
475.7 | mA | ||||
RθJA = 73°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C See Figure 6-1 |
622 | |||||
RθJA = 73°C/W, VI = 1.89 V, TJ = 150°C, TA = 25°C See Figure 6-1 |
905.1 | mA | ||||
PS | Safety input, output, or total power | RθJA = 73°C/W, TJ = 150°C, TA = 25°C See Figure 6-2 |
1712.4 | mW | ||
TS | Maximum safety temperature | 150 | °C |